JAJSPW9J december 2003 – august 2023 TPS2061 , TPS2062 , TPS2063 , TPS2065 , TPS2066 , TPS2067
PRODMIX
UNIT | ||
---|---|---|
Input voltage range, VI(IN)(2) | -0.3 V to 6 V | |
Output voltage range, VO(OUT)(2), VO(OUTx) | -0.3 V to 6 V | |
Input voltage range, VI( EN), VI(EN), VI( ENx), VI(ENx) | -0.3 V to 6 V | |
Voltage range, VI( OC), VI( OCx) | -0.3 V to 6 V | |
Continuous output current, IO(OUT), IO(OUTx) | Internally limited | |
Continuous total power dissipation | See Dissipation Rating Table | |
Operating virtual junction temperature range, TJ | -40°C to 150°C | |
Electrostatic discharge (ESD) protection | Human body model | 2 kV |
Charge device model (CDM) | 500 V |