JAJSQ20 May 2024 TPS650362-Q1
ADVANCE INFORMATION
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PTPS65036200RAYRQ1 | VQFN | RAY | 24 | 3000 | 330.0 | 12.4 | 3.75 | 3.75 | 1.15 | 8.0 | 12 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
PTPS65036200RAYRQ1 | VQFN | RAY | 24 | 3000 | 367.0 | 367.0 | 35.0 |
PTPS65036200RAYRQ1 | VQFN | RAY | 24 | 3000 | 360.0 | 360.0 | 36.0 |