JAJSQ56 November 2024 TPSM84338
PRODUCTION DATA
The TPSM84338 is a high efficiency, high voltage input, and easy-to-use synchronous buck power module with high design flexibility. With the wide operating input voltage range of 3.8V to 28V, the TPSM84338 is designed for systems powered from 5V, 12V, 19V, 24V power-bus rails. The device supports up to 3A continuous output current and 98% maximum duty cycle.
TPSM84338 uses peak current mode control with internal compensation for fast transient response and good line and load regulation. With the internal adaptive loop adjustment, the device eliminates the need for external compensation over a wide output voltage range and switching frequency. The integrated boostcap and the related circuit helps achieve single layer PCB and further reduce the external component count.
With different configuration of MODE pin, the device has option for pulse frequency modulation (PFM), forced continuous current modulation (FCCM) at light load condition and adjustable soft-start time / power-good indicator. When working at PFM mode, the device can attain high efficiency at light load. The FCCM mode helps TPSM84338 have low output ripple in all load conditions. A small value capacitor or resistor divider is connected to the SS/PG pin for soft-start time setting or voltage tracking when the device is set to have SS function. When PG function is selected, the device can indicate power good through SS/PG pin.
The EN pin has an internal pullup current that can be used to adjust the input voltage undervoltage lockout (UVLO) with two external resistors. In addition, the EN pin can be floating for the device to operate with the internal pullup current.
The switching frequency can be set by the configuration of the RT/SYNC pin in the range of 200kHz to 2.2MHz, which allows for efficiency and design size optimization when selecting the output filter components. The frequency spread spectrum feature helps the device lower down EMI noise.
TPSM84338 has the on-time extension function with a maximum on time of 8μs (typical). During low dropout operation, the high-side MOSFET can turn on up to 8μs, then the high-side MOSFET turns off and the low-side MOSFET turns on with a minimum off time of 114ns (typical). The devices support the maximum 98% duty cycle.
Cycle-by-cycle current limiting on the high-side MOSFET protects the device in overload situations and is enhanced by a low-side sourcing current limit, which prevents current runaway. The TPSM84338 provides output undervoltage protection (UVP) when the regulated output voltage is lower than 65% of the nominal voltage due to overcurrent being triggered, approximately 256μs (typical) deglitch time later, both the high-side and low-side MOSFET turn off, the device steps into hiccup mode.
The devices minimize excessive output overvoltage transient by taking advantage of the overvoltage comparator. When the regulated output voltage is greater than 115% of the nominal voltage, the overvoltage comparator is activated, and the high-side MOSFET is turned off and keep off until the output voltage is lower than 104%.
Thermal shutdown disables the devices when the die temperature, TJ, exceeds 165°C and enables the devices again after TJ decreases below the hysteresis amount of 30°C.