JAJSQ81F December 2015 – December 2023 TUSB542
PRODUCTION DATA
TUSB542 is optimized for USB Type-C port. The device provide multiplexing to select appropriate super speed RX and TX signal pairs resulting from Type-C plug orientation flipping. A companion USB PD or CC controller provides the MUX selection. The device can be used part of UFP, DFP or DRP Type-C port. Figure 7-1 shows typical Type-C applications.