JAJSQI2B June 2023 – July 2024 TMUX2889
PRODUCTION DATA
The TMUX2889 supports signal voltages beyond the supply on the source (Sx) and drain (Dx) pins up to ±5.5V. This feature allows both AC and DC bidirectional signals above Vdd and below ground to pass through the switch without distortion, using a unidirectional supply. The device remains within the performance mentioned in the Electrical Specifications.