JAJSQI2B June 2023 – July 2024 TMUX2889
PRODUCTION DATA
The TMUX2889 has 1.8V logic compatible control for all logic control inputs and the supply (VDD). 1.8V logic level inputs allows the TMUX2889 to interface with processors that have lower logic I/O rails and eliminates the need for an external translator, which saves both space and bill of material (BOM) cost. For more information on 1.8V logic implementations, refer to Simplifying Design with 1.8 V logic Muxes and Switches.