JAJSQI2B June 2023 – July 2024 TMUX2889
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD to GND | Supply voltage | –0.5 | 6 | V |
VSEL to GND | Logic control input pin voltage | –0.5 | 6 | V |
VS or VD to GND | Source or drain voltage (Sx, Dx) to ground | -7.5 | 7.5 | V |
ISEL | Logic control input pin current | –30 | 30 | mA |
IS or ID (CONT) | Source or drain continuous current (Sx, Dx) | IDC + 10 %(3) | mA | |
TA | Ambient temperature | –55 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |
TJ | Junction temperature | 150 | °C | |
Ptot | Total power dissipation(4) | 750 | mW |