JAJSQI2B June 2023 – July 2024 TMUX2889
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
tTRAN | Transition time from control input | VS = 3.3 V RL = 50 Ω, CL = 35 pF |
25°C | 10 | 340 | us | |
–40°C to +85°C | 490 | us | |||||
–40°C to +125°C | 490 | us | |||||
tBBM | Break-before-make time delay | VDD = 1.8 V to 2.5 V VS = 3.3 V RL = 50 Ω, CL = 35 pF |
25°C | 40 | 420 | us | |
–40°C to +85°C | 40 | 490 | us | ||||
–40°C to +125°C | 40 | 490 | us | ||||
tON (VDD) | Device turn on time (VDD to output) |
VDD rise time = 1 µs RL = 50 Ω, CL = 35 pF |
25°C | 175 | us | ||
QINJ | Charge injection | VS = 0 V, CL = 100 pF | 25°C | 5 | pC | ||
OISO | Off-isolation | RL = 50 Ω , CL = 5 pF VS = 200 mVRMS, VBIAS=0 V, f = 100 kHz |
25°C | –55 | dB | ||
XTALK | Crosstalk | RL = 50 Ω , CL = 5 pF VS = 200 mVRMS, VBIAS=0 V, f = 100 kHz |
25°C | –100 | dB | ||
BW | –3dB Bandwidth | RL = 50 Ω , CL = 5 pF VS = 200 mVRMS, VBIAS=0 V |
25°C | 72 | MHz | ||
IL | Insertion loss | RL = 50 Ω , CL = 5 pF VS = 200 mVRMS, VBIAS=0 V, f = 1 MHz |
25°C | -0.01 | dB | ||
ACPSRR | AC Power Supply Rejection Ratio | VPP = 0.62 V on VDD RL = 32 Ω , CL = 5 pF, f = 20 kHz |
25°C | –80 | dB | ||
THD+N | Total Harmonic Distortion + Noise | VPP = 0.5 V, VBIAS = 0 V RL = 600 Ω f = 20 Hz to 20 kHz |
25°C | 0.0006 | % | ||
–40°C to +85°C | 0.001 | % | |||||
–40°C to +125°C | 0.001 | % | |||||
25°C | -105 | dB | |||||
–40°C to +85°C | -100 | dB | |||||
–40°C to +125°C | -100 | dB | |||||
VPP = 0.5 V, VBIAS = 0 V RL = 32 Ω f = 20 Hz to 20 kHz |
25°C | 0.0008 | % | ||||
–40°C to +85°C | 0.001 | % | |||||
–40°C to +125°C | 0.001 | % | |||||
25°C | -102 | dB | |||||
–40°C to +85°C | -100 | dB | |||||
–40°C to +125°C | -100 | dB | |||||
CS(OFF) | Source off capacitance | VS = 0 V, f = 1 MHz | 25°C | 70 | pF | ||
CS(ON), CD(ON) |
On capacitance | VS = 0 V, f = 1 MHz | 25°C | 40 | pF | ||
TSD | Thermal Shutdown | 160 | °C | ||||
THYST | Thermal Hysteresis | 20 | °C |