JAJSQL2A September 2024 – December 2024 TPS1214-Q1
PRODUCTION DATA
The TPS1214-Q1 features integrated charge pump UVLO feature. The voltage across BST-SRC is internally monitored. If the voltage is < V(BST_UVLO) then FLT is asserted low. Both the GATE and G gate drives also get disabled in this condition turning OFF main and bypass FETs. FLT gets de-asserted and gate drivers get enabled when BST to SRC voltage rises above V(BST_UVLO).
FLT asserts low in TPS1214-Q1 when short-circuit or I2t based overcurrent or charge pump UVLO is detected.
In the safety critical designs, short-circuit protection (SCP) feature and its diagnosis (SCP_TEST) is important.
The TPS1214-Q1 also features the diagnosis of the internal short circuit protection. SCP_TEST diagnosis can be done in low power mode or active mode.
Short-circuit protection diagnosis in active mode:
When SCP_TEST is driven low to high in active mode then, a voltage is applied internally across the SCP comparator inputs to simulate a short circuit event. The comparator output controls the gate drive (GATE) and also the FLT. If the gate drive goes low (with initially being high due to INP = High) and FLT also goes low then it indicates that the SCP is good otherwise it is to be treated as SCP feature is not functional.
Short-circuit protection diagnosis in low power mode: