JAJSQL2A September 2024 – December 2024 TPS1214-Q1
PRODUCTION DATA
PARAMETER | VALUE |
---|---|
Typical input voltage, VBATT_MIN to VBATT_MAX | 8V to 16V |
Undervoltage lockout set point, VINUVLO | 6.5V |
Maximum load current, IOUT | 35A |
I2t Start threshold, IOC | 40A |
I2t Protection threshold | 3000A2s |
Maximum overcurrent threshold, IOC_MAX | 120A |
Short-circuit protection threshold, ISC | 130A |
Fault response | Auto-retry |
Auto-retry time | 1000ms |
Load wakeup threshold, ILWU | 200mA |