JAJSR60F August 2008 – June 2020 TPS40210-Q1 , TPS40211-Q1
PRODUCTION DATA
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
PWM | ||||||
tON(min) | Minimum pulse duration | VDD = 12 V(1) | 275 | 400 | ns | |
VDD = 30 V | 90 | 200 | ||||
tOFF(min) | Minimum off-time | 170 | 200 | |||
OVERCURRENT PROTECTION | ||||||
tBLNK | Leading edge blanking | 75 | ns |