JAJSR60F August 2008 – June 2020 TPS40210-Q1 , TPS40211-Q1
PRODUCTION DATA
To remove switching noise from the current sense, an R-C filter is placed between the current sense resistor and the ISNS pin. A resistor with a value between 1 kΩ and 5 kΩ is selected, and a capacitor value is calculated by Equation 51.
For a 1-kΩ filter resistor, 71 pF is calculated and a 100-pF capacitor is selected.