JAJSRL5C February 2019 – August 2024 TUSB2E22
PRODUCTION DATA
Legend | |||
---|---|---|---|
3.3 V Rails | 1.8 V Rails | eUSB2 Data Signals | |
USB2 Data Signals | GPIO Digital Input or Output |
PIN | TYPE | RESET STATE | ASSOCIATED ESD SUPPLY | DESCRIPTION | |
---|---|---|---|---|---|
NO. | NAME | ||||
B2, D2 | VDD3V3 | PWR | N/A | N/A | 3.3 V Supply Voltage |
C3, B4, D4 | VDD1V8 | PWR | N/A | N/A | 1.8 V Analog Supply Voltage |
C1, C4, B3, D3, C5 | VSS | GND | N/A | N/A | GND |
E4 | RESETB | Digital Input | N/A | VDD1V8 | Active Low Reset. Upon deassertion of RESETB both repeaters will be enabled and be in eUSB2 default mode awaiting configuration from eDSPr or eUSPr. |
C2 | CROSS | Digital Input | N/A | VDD3V3 | Indicates mux
orientation. Used to specify orientation of internal Crossbar
switch CROSS = Low: eUSB0 «–» USBA and eUSB1 «–» USBB CROSS = High: eUSB0 «–» USBB and eUSB1«–» USBA Sampled at deassertion of RESETB |
A2 | RSVD1 | Digital I/O | Hi-Z | VDD3V3 | Reserved pins connect 1 kΩ pull up to 1.8 V |
A3 | RSVD2 | Digital I/O | Hi-Z | VDD3V3 | Reserved pins connect 1 kΩ pull up to 1.8 V |
A4 | RSVD3 | Digital Output | Hi-Z | VDD3V3 | Reserved pin leave it unconnected |
E2 | EQ0 | Digital I/O | Hi-Z (input) | VDD3V3 | Compensation Level 0: EQ1=low EQ0= low Compensation Level 1: EQ1=low EQ0=high Compensation Level 2: EQ1=high EQ0=low Compensation Level 3: EQ1=high EQ0=high Pins are sampled at RESETB deassertion |
E3 | EQ1 | Digital I/O | Hi-Z (input) | VDD3V3 | |
A1 | eDP0 | Analog I/O | Hi-Z | VDD1V8 | eUSB2 port 0 D+ pin |
B1 | eDN0 | Analog I/O | Hi-Z | VDD1V8 | eUSB2 port 0 D- pin |
D1 | eDN1 | Analog I/O | Hi-Z | VDD1V8 | eUSB2 port 1 D- pin |
E1 | eDP1 | Analog I/O | Hi-Z | VDD1V8 | eUSB2 port 1 D+ pin |
A5 | DPA | Analog I/O | Hi-Z | VDD3V3 | USB port A D+ pin |
B5 | DNA | Analog I/O | Hi-Z | VDD3V3 | USB port A D- pin |
D5 | DNB | Analog I/O | Hi-Z | VDD3V3 | USB port B D- pin |
E5 | DPB | Analog I/O | Hi-Z | VDD3V3 | USB port B D+ pin |
PIN | TYPE(1) | RESET STATE | ASSOCIATED ESD SUPPLY | DESCRIPTION | |
---|---|---|---|---|---|
NAME | NO. | ||||
VDD3V3 | 15 | PWR | N/A | N/A | 3.3 V supply voltage |
VDD1V8 | 3, 11 | PWR | N/A | N/A | 1.8 V analog supply voltage |
GND | 8, 18, Thermal Pad (21), Corner Anchors (A, B, C, D) | GND | N/A | N/A | GND |
RESETB | 5 | Digital Input | N/A | VDD1V8 | Active Low Reset. Upon deassertion of RESETB both repeaters will be enabled and be in eUSB2 default mode awaiting configuration from eDSPr or eUSPr. |
CROSS | 1 | Digital Input | N/A | VDD3V3 | Indicates mux
orientation. Used to specify orientation of internal Crossbar
switch CROSS = Low: eUSB0 «–» USBA and eUSB1 «–» USBB CROSS = High: eUSB0 «–» USBB and eUSB1«–» USBA Sampled at deassertion of RESETB |
RSVD1 | 14 | Digital I/O | Hi-Z | VDD3V3 | Reserved pins connect 1 kΩ pull up to 1.8 V |
RSVD2 | 13 | Digital I/O | Hi-Z | VDD3V3 | Reserved pins connect 1 kΩ pull up to 1.8 V |
RSVD3 | 12 | Digital Output | Hi-Z | VDD3V3 | Reserved pin leave it unconnected |
EQ0 | 2 | Digital I/O | Hi-Z (input) | VDD3V3 | Compensation Level 0: EQ1=low EQ0= low Compensation Level 1: EQ1=low EQ0=high Compensation Level 2: EQ1=high EQ0=low Compensation Level 3: EQ1=high EQ0=high Pins are sampled at RESETB deassertion |
EQ1 | 4 | Digital I/O | Hi-Z (input) | VDD3V3 | |
eDP0 | 16 | Analog I/O | Hi-Z | VDD1V8 | eUSB2 port 0 D+ pin |
eDN0 | 17 | Analog I/O | Hi-Z | VDD1V8 | eUSB2 port 0 D- pin |
eDN1 | 19 | Analog I/O | Hi-Z | VDD1V8 | eUSB2 port 1 D- pin |
eDP1 | 20 | Analog I/O | Hi-Z | VDD1V8 | eUSB2 port 1 D+ pin |
DPA | 10 | Analog I/O | Hi-Z | VDD3V3 | USB port A D+ pin |
DNA | 9 | Analog I/O | Hi-Z | VDD3V3 | USB port A D- pin |
DNB | 7 | Analog I/O | Hi-Z | VDD3V3 | USB port B D- pin |
DPB | 6 | Analog I/O | Hi-Z | VDD3V3 | USB port B D+ pin |