JAJSRL5C February 2019 – August 2024 TUSB2E22
PRODUCTION DATA
The TUSB2E22 is a dual eUSB2 to USB 2.0 repeater that resides between SoC with one or two eUSB2 port and an external connector that supports USB 2.0. Each repeater is independently configurable as either a host or device repeater (DRD repeater).
The USB 2.0 ports A and B can be swapped by an internal crossbar switch by configuring CROSS pin at reset. CROSS pin is ignored after power up reset.