JAJSRL5C February 2019 – August 2024 TUSB2E22
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
RESET TIMING | |||||
t_VDD1V8_RAMP | Ramp time for VDD1V8 to reach minimum 1.62 V | 2 | ms | ||
t_VDD3V3_RAMP | Ramp time for VDD3V3 to reach minimum 3.0 V | 2 | ms | ||
t_su_CROSS | Setup time for CROSS sampled at the deassertion of RESETB | 0 | ms | ||
t_hd_CROSS | Hold time for CROSS sampled at the deassertion of RESETB | 3 | ms | ||
t_aRESETB | duration for RESETB to be asserted low to complete reset while powered | 10 | us | ||
t_RH_READY | Time for eUSB2 interface to be ready after RESETB is deasserted or (VDD1V8 and VDD3V3) reach minimum recommended voltages, whichever is later | 3 | ms |