JAJSRS6A October 2023 – July 2024 MSPM0C1103-Q1 , MSPM0C1104-Q1
PRODUCTION DATA
The UART peripherals provide the following key features:
UART FEATURES | UART0 (Extend) |
---|---|
Active in stop and standby modes | Yes |
Separate transmit and receive FIFOs | Yes |
Support hardware flow control | Yes |
Support 9-bit configuration | Yes |
Support LIN mode | Yes |
Support DALI | Yes |
Support IrDA | Yes |
Support ISO7816 Smart Card | Yes |
Support Manchester coding | Yes |
For more details, see the UART chapter of the MSPM0 C-Series 24MHz Microcontrollers Technical Reference Manual.