JAJSRS6A October 2023 – July 2024 MSPM0C1103-Q1 , MSPM0C1104-Q1
PRODUCTION DATA
The 12-bit analog-to-digital converter (ADC) module in these devices support fast 12-bit conversions with single-ended inputs.
ADC features include:
CHANNEL[0:7] | SIGNAL NAME | CHANNEL[8:15] | SIGNAL NAME |
---|---|---|---|
0 | A0 | 8 | A8 |
1 | A1 | 9 | A9 |
2 | A2 | 10 | - |
3 | A3 | 11 | Temperature Sensor |
4 | A4 | 12 | VREF |
5 | A5 | 13 | - |
6 | A6 | 14 | - |
7 | A7 | 15 | Supply/Battery Monitor |
For more details, see the ADC chapter of the MSPM0 C-Series 24MHz Microcontrollers Technical Reference Manual.