JAJSRS6A October 2023 – July 2024 MSPM0C1103-Q1 , MSPM0C1104-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TSTRIM | Factory trim temperature (1) | 27 | 30 | 33 | ℃ | |
TSc | Temperature coefficient | -1.9 | -1.8 | -1.7 | mV/℃ | |
tSET, TS | Temperature sensor settling time (2) | ADC and VREF configuration: RES=0 (12-bit mode), VRSEL=2h (VREF=1.4V), ADC CHANNEL=11 | 2.5 | 10 | us |