JAJSRX9C January 2012 – November 2023 TPS40170-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN | –0.3 | 62 | V |
M/S | –0.3 | VIN | ||
UVLO | –0.3 | 16 | ||
SW | –5 | VIN | ||
BOOT | VSW + 8.8 | |||
Output voltage | HDRV | VSW | BOOT | V |
BOOT-SW, HDRV-SW (differential from BOOT or HDRV to SW) | –0.3 | 8.8 | ||
VBP, LDRV, COMP, RT, ENABLE, PGOOD, SYNC | –0.3 | 8.8 | ||
VDD, FB, TRK, SS, ILIM | –0.3 | 3.6 | ||
Grounding | AGND-PGND, PGND-AGND | 200 | 200 | mV |
PowerPAD to AGND (must be electrically connected external to device) | 0 | |||
Ambient temperature | TA | –40 | 125 | °C |
Storage temperature | Tstg | –55 | 150 | °C |