JAJSRX9C January 2012 – November 2023 TPS40170-Q1
PRODUCTION DATA
With output capacitance, it is possible to calculate the charge current during start-up and determine the minimum saturation-current rating for the inductor. The start-up charging current is approximated by Equation 25.
An IHLP5050FDER8R2M01 8.2-µH capacitor is selected. This 10-A, 16-mΩ inductor exceeds the minimum inductor ratings in a 13-mm × 13-mm package.