JAJSRY1G June 1998 – July 2024 SN74AHC367
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE | TA = 25°C | SN74AHC367 | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 4.71 | 8.31 | 1 | 10 | ns | |
tPHL | 4.71 | 8.31 | 1 | 10 | |||||
tPZH | OE | Y | CL = 15 pF | 5.11 | 10.51 | 1 | 12.5 | ns | |
tPZL | 5.11 | 10.51 | 1 | 12.5 | |||||
tPHZ | OE | Y | CL = 15 pF | 41 | 10.51 | 1 | 12.5 | ns | |
tPLZ | 4.91 | 10.51 | 1 | 12.5 | |||||
tPLH | A | Y | CL = 50 pF | 6.1 | 11.8 | 1 | 13.5 | ns | |
tPHL | 6.2 | 11.8 | 1 | 13.5 | |||||
tPZH | OE | Y | CL = 50 pF | 6.4 | 14 | 1 | 16 | ns | |
tPZL | 6.8 | 14 | 1 | 16 | |||||
tPHZ | OE | Y | CL = 50 pF | 6.2 | 13.6 | 1 | 15.5 | ns | |
tPLZ | 7.3 | 13.6 | 1 | 15.5 |