JAJSS08C April 2003 – October 2024 CD74AC174
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | –55°C to 125°C | –40°C to 85°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
fmax | 68 | 77 | MHz | ||||
tPLH | CLK | Any Q | 4.7 | 18.9 | 4.9 | 17.2 | ns |
tPHL | 4.7 | 18.9 | 4.9 | 17.2 | |||
tPLH | CLR | Any Q | 5.1 | 20.3 | 5.2 | 18.5 | ns |
tPHL | 5.1 | 20.3 | 5.2 | 18.5 |