JAJSS43 August 2024 AMC3306M25-Q1
PRODUCTION DATA
Place an RC filter in front of a ΔΣ modulator to improve signal-to-noise performance of the signal path. Design the input filter such that:
Capacitors C11 and C12 are optional and improve common-mode rejection at high frequencies (>1MHz). For best performance, make sure C11 matches the value of C12 and that both capacitors are 10 to 20 times lower in value than C10. For most applications, the structure shown in Figure 7-2 achieves excellent performance.