JAJSS43 August 2024 AMC3306M25-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Power-supply voltage | VDD to GND | –0.3 | 6.5 | V |
Analog input voltage | INP, INN | HGND – 6 | VHLDO_OUT + 0.5 | V |
Digital input voltage | CLKIN | GND – 0.5 | VDD + 0.5 | V |
Digital output voltage | DOUT | GND – 0.5 | VDD + 0.5 | V |
DIAG | GND – 0.5 |
6.5 | ||
Input current | Continuous, any pin except power-supply pins | –10 | 10 | mA |
Temperature | Junction, TJ | 150 | °C | |
Storage, Tstg | –65 | 150 |