JAJSS43 August 2024 AMC3306M25-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
VDD | Low-side power supply | VDD to GND | 3 | 3.3 | 5.5 | V |
ANALOG INPUT | ||||||
VClipping | Differential input voltage before clipping output | VIN = VINP – VINN | ±320 | mV | ||
VFSR | Specified linear differential full-scale voltage | VIN = VINP – VINN | –250 | 250 | mV | |
Absolute common-mode input voltage (1) | (VINP + VINN) / 2 to HGND | –2 | VHLDO_OUT | V | ||
VCM | Operating common-mode input voltage | (VINP + VINN) / 2 to HGND | –0.16 | 0.9 | V | |
DIGITAL I/O | ||||||
VIO | Digital input / output voltage | 0 | VDD | V | ||
fCLKIN | Input clock frequency | 5 | 20 | 21 | MHz | |
Input clock duty cycle | 5MHz ≤ fCLKIN ≤ 21MHz | 40% | 50% | 60% | ||
TEMPERATURE RANGE | ||||||
TA | Specified ambient temperature | –40 | 125 | °C |