JAJSS43 August 2024 AMC3306M25-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IS | Safety input, output, or supply current | RθJA = 73.5°C/W, VDD = 5.5V, TJ = 150°C, TA = 25°C |
309 | mA | ||
RθJA = 73.5°C/W, VDD = 3.6V, TJ = 150°C, TA = 25°C |
472 | |||||
PS | Safety input, output, or total power | RθJA = 73.5°C/W, TJ = 150°C, TA = 25°C | 1700 | mW | ||
TS | Maximum safety temperature | 150 | °C |