JAJSS82E August 2009 – July 2024 LPV521
PRODUCTION DATA
The LPV521 is specified for operation from 1.6V to 5.5V (±0.8V to ±2.25V). Many of the specifications apply from –40°C to +125°C. The LMV521 features rail-to-rail input and rail-to-rail output swings while consuming only nanowatts of power. Parameters that exhibit significant variance with regard to operating voltage or temperature are presented in Section 5.6.