JAJSS82E August 2009 – July 2024 LPV521
PRODUCTION DATA
The LPV521 output voltage swings 3mV from rails at a 3.3V supply, which provides the maximum possible dynamic range at the output. This feature is particularly important when operating on low supply voltages.
The LPV521 maximum output voltage swing defines the maximum swing possible under a particular output load. The LPV521 output swings 50mV from the rail at a 5V supply with an output load of 100kΩ.