over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
|
Any pin relative to V– |
–0.3 |
6 |
V |
|
Input voltage, IN+, IN–, OUT pins |
V– – 0.3 |
V+ + 0.3 |
V |
|
Input current, V+, V–, OUT pins |
|
40 |
mA |
|
Differential input voltage (VIN+ – VIN–) |
–300 |
300 |
mV |
TJ |
Junction temperature(2) |
–40 |
150 |
°C |
|
Mounting temperature |
Infrared or convection (30s) |
|
260 |
°C |
Wave soldering lead temperature (4s) |
|
260 |
°C |
Tstg |
Storage temperature |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) The maximum power dissipation is a function of TJ(MAX), θJA. The maximum allowable power dissipation at any ambient temperature is PD = (TJ(MAX) – TA) / θJA. All numbers apply for packages soldered directly onto a printed circuit board (PCB).