over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
NOM |
MAX |
UNIT |
VS |
Supply voltage, VS = (V+) – (V–) |
1.6 |
|
5.5 |
V |
TA |
Temperature(2) |
–40 |
|
125 |
°C |
(1) Absolute Maximum Ratings indicate limits beyond which damage may occur. Recommended Operating Conditions indicate conditions for which the device is intended to be functional, but specific performance is not tested. For tested specifications and test conditions, see Electrical Characteristics.
(2) The maximum power dissipation is a function of TJ(MAX), θJA. The maximum allowable power dissipation at any ambient temperature is PD = (TJ(MAX) – TA) / θJA. All numbers apply for packages soldered directly onto a PCB.