JAJSSZ9I September 2008 – May 2024 TL720M05-Q1
PRODMIX
PRODUCT(1) | VOUT |
---|---|
TL720M05QxxxRQ1 | xxx is the
package designation (for example, KVU = TO-252; KTT = DDPAK/TO-263;
PWP = HTSSOP). Q indicates that this device is a grade-1 device in accordance with the AEC-Q100 standard. Q1 indicates that this device is an automotive grade (AEC-Q100) device. |