JAJSSZ9I September 2008 – May 2024 TL720M05-Q1
PRODMIX
The device (new chip) requires an output capacitor to stabilize the output voltage. Make sure the capacitor value is between 2.2µF and 200µF and the ESR range is between 1mΩ and 2Ω. For this design, use a low ESR, 10µF ceramic capacitor to improve transient performance.