JAJSSZ9I September 2008 – May 2024 TL720M05-Q1
PRODMIX
This device is designed for operation from a 4V to 40V input voltage supply. Make sure this input supply is well regulated. Do not place the input supply more than a few inches from the TL720M05-Q1. If this location is unavoidable, add a 22µF electrolytic capacitor and a ceramic bypass capacitor at the input.