JAJSSZ9I September 2008 – May 2024 TL720M05-Q1
PRODMIX
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Supply input voltage (for legacy chip) | 5.5 | 42 | V | |
Supply input voltage (for new chip) | 3 | 40 | |||
VOUT | Output voltage | 5.0 | |||
IOUT | Output current (for legacy chip) | 0 | 400 | mA | |
Output current (for new chip) | 0 | 500 | |||
COUT | Output capacitor (for legacy chip)(2) | 22 | µF | ||
Output capacitorr (for new chip)(2) | 2.2 | 220 | |||
CIN | Input capacitor(1) | 1 | |||
ESR | Output capacitor ESR requirements (for legacy chip) | 0.001 | 5 | Ω | |
Output capacitor ESR requirements (for new chip) | 0.001 | 2 | |||
TJ | Operating junction temperature | –40 | 150 | °C |