JAJST23 June 2024 BQ41Z50
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Power Selector | ||||||
VSTARTUP | Startup Voltage at PACK | VPACK > VSTARTUP for 1ms | 3.5 | 4.5 | 5.5 | V |
VSWITCHOVER– | BAT to VCC switchover voltage | VBAT < VSWITCHOVER– | 2.5 | 2.75 | 3.0 | V |
VSWITCHOVER+ | VCC to BAT switchover voltage | VBAT > VSWITCHOVER– + VHYS | 3.4 | 3.85 | 4.15 | V |
VHYS | Switchover hysteresis voltage | VSWITCHOVER+ – VSWITCHOVER– | 1.05 | V | ||
TSD_ALERT+ | Thermal shutdown alert temperature rising | 120 | 135 | °C | ||
TSD_ALERT– | Thermal shutdown alert temperature falling | Exit from RESET, REG135 enabled | 100 | 102 | °C | |
TSD+ | Thermal shutdown temperature rising | 140 | 148 | °C | ||
TSD– | Thermal shutdown temperature falling | REG18 Enabled | 122 | 130 | °C | |
ILKG | Input leakage current | BAT pin, BAT = 0V, VCC = 25V, PACK = 25V | 1 | µA | ||
PACK pin, BAT = 25V, VCC = 0V, PACK = 0V | 1 | |||||
RPACK_PD | Internal pull-down resistance | PACK pin | 30 | 40 | 50 | kΩ |
Power On Reset | ||||||
VREG18POR– | Negative-going VREG18 Output POR voltage | VREG18 | 1.5 | 1.55 | 1.60 | V |
VHYS | Power on reset hysteresis | 65 | 85 | 110 | mV | |
tRST_POR(1) | Power on reset time: From application of valid input voltage to release of POR for the MCU | 2.5 | 4.0 | ms | ||
tRST_EXE(1) | Power on reset time: From application of valid input voltage to CPU ready to execute flash code | Not including CRC of flash array performed by ROM | 5 | 10 | ms |