JAJSTF3T January 1993 – May 2024 SN54LVC00A , SN54LVC00A-SP , SN74LVC00A
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | SN54LVC00A | UNIT | ||
---|---|---|---|---|---|---|
–55°C to +125°C | ||||||
MIN | MAX | |||||
VOH | IOH = –100 µA | 2.7 V to 3.6 V | VCC – 0.2 | V | ||
IOH = –12 mA | 2.7 V | 2.2 | ||||
3 V | 2.4 | |||||
IOH = –24 mA | 3 V | 2.2 | ||||
VOL | IOL = 100 µA | 2.7 V to 3.6 V | 0.2 | V | ||
IOL = 12 mA | 2.7 V | 0.4 | ||||
IOL = 24 mA | 3 V | 0.55 | ||||
II | VI = 5.5 V or GND | 3.6 V | ±5 | µA | ||
ICC | VI = VCC or GND, | IO = 0 | 3.6 V | 10 | µA | |
ΔICC | One input at VCC – 0.6 V, | Other inputs at VCC or GND | 2.7 V to 3.6 V | 500 | µA |