JAJSTS7B March 2024 – August 2024 TMAG5213
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
td | Output delay time | B = BRP – 10mT to BOP + 10mT in 1µs | 13 | 25 | µs | |
tr | Output rise time (10% to 90%) | R1 = 1kΩ, CO = 50pF, VCC = 3.3V | 200 | ns | ||
tf | Output fall time (90% to 10%) | R1 = 1kΩ, CO = 50pF, VCC = 3.3V | 31 | ns | ||
fBW | Bandwidth(1) | 20 | 30 | kHz |