JAJSTU7H August 2007 – July 2024 CDCE937 , CDCEL937
PRODUCTION DATA
The clock input, control pins, PLLs, and output stages are user configurable. The following tables and explanations describe the programmable functions of the CDCEx937. All settings can be manually written into the device through the SDA/SCL bus or easily programmed by using the TI Pro-Clock™ software. TI Pro-Clock™ software allows the user to quickly make all settings and automatically calculates the values for optimized performance at lowest jitter.
ADDRESS OFFSET | REGISTER DESCRIPTION | TABLE |
---|---|---|
00h | Generic Configuration Register | Table 8-3 |
10h | PLL1 Configuration Register | Table 8-4 |
20h | PLL2 Configuration Register | Table 8-5 |
30h | PLL3 Configuration Register | Table 8-6 |
The gray-highlighted bits, described in the Configuration Registers tables in the following pages, belong to the Control Terminal Register. The user can predefine up to eight different control settings. These settings then can be selected by the external control pins, S0, S1, and S2 (see Control Terminal Setting).
Y1 | PLL1 SETTINGS | PLL2 SETTINGS | PLL3 SETTINGS | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EXTERNAL CONTROL PINS |
OUTPUT SELECTION |
FREQ. SELECTION |
SSC SELECTION |
OUTPUT SELECTION |
FREQ. SELECTION |
SSC SELECTION |
OUTPUT SELECTION |
FREQ. SELECTION |
SSC SELECTION |
OUTPUT SELECTION |
|||
S2 | S1 | S0 | Y1 | FS1 | SSC1 | Y2Y3 | FS2 | SSC2 | Y4Y5 | FS3 | SSC3 | Y6Y7 | |
0 | 0 | 0 | 0 | Y1_0 | FS1_0 | SSC1_0 | Y2Y3_0 | FS2_0 | SSC2_0 | Y4Y5_0 | FS3_0 | SSC3_0 | Y6Y7_0 |
1 | 0 | 0 | 1 | Y1_1 | FS1_1 | SSC1_1 | Y2Y3_1 | FS2_1 | SSC2_1 | Y4Y5_1 | FS3_1 | SSC3_1 | Y6Y7_1 |
2 | 0 | 1 | 0 | Y1_2 | FS1_2 | SSC1_2 | Y2Y3_2 | FS2_2 | SSC2_2 | Y4Y5_2 | FS3_2 | SSC3_2 | Y6Y7_2 |
3 | 0 | 1 | 1 | Y1_3 | FS1_3 | SSC1_3 | Y2Y3_3 | FS2_3 | SSC2_3 | Y4Y5_3 | FS3_3 | SSC3_3 | Y6Y7_3 |
4 | 1 | 0 | 0 | Y1_4 | FS1_4 | SSC1_4 | Y2Y3_4 | FS2_4 | SSC2_4 | Y4Y5_4 | FS3_4 | SSC3_4 | Y6Y7_4 |
5 | 1 | 0 | 1 | Y1_5 | FS1_5 | SSC1_5 | Y2Y3_5 | FS2_5 | SSC2_5 | Y4Y5_5 | FS3_5 | SSC3_5 | Y6Y7_5 |
6 | 1 | 1 | 0 | Y1_6 | FS1_6 | SSC1_6 | Y2Y3_6 | FS2_6 | SSC2_6 | Y4Y5_6 | FS3_6 | SSC3_6 | Y6Y7_6 |
7 | 1 | 1 | 1 | Y1_7 | FS1_7 | SSC1_7 | Y2Y3_7 | FS2_7 | SSC2_7 | Y4Y5_7 | FS3_7 | SSC3_7 | Y6Y7_7 |
Address Offset(1) | 04h | 13h | 10h–12h | 15h | 23h | 20h–22h | 25h | 33h | 30h–32h | 35h |
OFFSET(1) | BIT(2) | ACRONYM | DEFAULT(3) | DESCRIPTION | ||||
---|---|---|---|---|---|---|---|---|
00h | 7 | E_EL | Xb | Device identification (read-only): 1 is CDCE937 (3.3 V), 0 is CDCEL937 (1.8 V) | ||||
6:4 | RID | Xb | Revision Identification Number (read only) | |||||
3:0 | VID | 1h | Vendor Identification Number (read only) | |||||
01h | 7 | – | 0b | Reserved – always write 0 | ||||
6 | EEPIP | 0b | EEPROM Programming Status:(4) (read only) | 0 – EEPROM programming is completed 1 – EEPROM is in programming mode | ||||
5 | EELOCK | 0b | Permanently Lock EEPROM Data(5) | 0 – EEPROM is not locked 1 – EEPROM is permanently locked | ||||
4 | PWDN | 0b | Device Power Down (overwrites S0/S1/S2 setting;
configuration register settings are unchanged) Note: PWDN cannot be set to 1 in the EEPROM. | |||||
0 – device active (PLL1 and all outputs are
enabled) 1 – device power down (PLL1 in power down and all outputs in 3-state) | ||||||||
3:2 | INCLK | 00b | Input clock selection: | 00 – Xtal 01 – VCXO 10 – LVCMOS 11 – reserved | ||||
1:0 | SLAVE_ADR | 00b | Programmable Address Bits A0 and A1 of the Slave Receiver Address | |||||
02h | 7 | M1 | 1b | Clock source selection for output Y1: | 0 – input clock 1 – PLL1 clock | |||
6 | SPICON | 0b | Operation mode selection for pin 18/19(6) | |||||
0 – serial programming interface SDA (pin 19) and SCL (pin
18) 1 – control pins S1 (pin 19) and S2 (pin 18) | ||||||||
5:4 | Y1_ST1 | 11b | Y1-State0/1 Definition | |||||
3:2 | Y1_ST0 | 01b | 00 – device power down (all PLLs in power down and all outputs in 3-State) 01 – Y1 disabled to 3-state | 10 – Y1 disabled to low 11 – Y1 enabled | ||||
1:0 | Pdiv1 [9:8] | 2h | 10-Bit Y1-Output-Divider Pdiv1: | 0 – divider reset and stand-by
1-to-1023 – divider value | ||||
03h | 7:0 | Pdiv1 [7:0] | ||||||
04h | 7 | Y1_7 | 0b | Y1_ST0/Y1_ST1 State Selection(7) | ||||
6 | Y1_6 | 0b | 0 – State0 (predefined by Y1_ST0) 1 – State1 (predefined by Y1_ST1) | |||||
5 | Y1_5 | 0b | ||||||
4 | Y1_4 | 0b | ||||||
3 | Y1_3 | 0b | ||||||
2 | Y1_2 | 0b | ||||||
1 | Y1_1 | 1b | ||||||
0 | Y1_0 | 0b | ||||||
05h | 7:3 | XCSEL | 0Ah | Crystal Load Capacitor Selection(8) | 00h → 0 pF 01h → 1 pF 02h → 2 pF : 14h-to-1Fh → 20 pF | |||
2:0 | 0b | Reserved – do not write other than 0 | ||||||
06h | 7:1 | BCOUNT | 40h | 7-Bit Byte Count (defines the number of bytes which is sent from this device at the next Block Read transfer); all bytes have to be read out to correctly finish the read cycle.) | ||||
0 | EEWRITE | 0b | Initiate EEPROM Write Cycle(4) (9) | 0– no EEPROM write cycle 1 – start EEPROM write cycle (internal configuration register is saved to the EEPROM) | ||||
07h-0Fh | — | 0h | Unused address range |
OFFSET(1) | BIT(2) | ACRONYM | DEFAULT(3) | DESCRIPTION | |||
---|---|---|---|---|---|---|---|
10h | 7:5 | SSC1_7 [2:0] | 000b | SSC1: PLL1 SSC Selection (Modulation Amount)(4) | |||
4:2 | SSC1_6 [2:0] | 000b | Down 000 (off) 001 – 0.25% 010 – 0.5% 011 – 0.75% 100 – 1.0% 101 – 1.25% 110 – 1.5% 111 – 2.0% |
Center 000 (off) 001 ± 0.25% 010 ± 0.5% 011 ± 0.75% 100 ± 1.0% 101 ± 1.25% 110 ± 1.5% 111 ± 2.0% |
|||
1:0 | SSC1_5 [2:1] | 000b | |||||
11h | 7 | SSC1_5 [0] | |||||
6:4 | SSC1_4 [2:0] | 000b | |||||
3:1 | SSC1_3 [2:0] | 000b | |||||
0 | SSC1_2 [2] | 000b | |||||
12h | 7:6 | SSC1_2 [1:0] | |||||
5:3 | SSC1_1 [2:0] | 000b | |||||
2:0 | SSC1_0 [2:0] | 000b | |||||
13h | 7 | FS1_7 | 0b | FS1_x: PLL1 Frequency Selection(4) | |||
6 | FS1_6 | 0b | 0 –
fVCO1_0 (predefined by PLL1_0 – Multiplier/Divider
value) 1 – fVCO1_1 (predefined by PLL1_1 – Multiplier/Divider value) |
||||
5 | FS1_5 | 0b | |||||
4 | FS1_4 | 0b | |||||
3 | FS1_3 | 0b | |||||
2 | FS1_2 | 0b | |||||
1 | FS1_1 | 0b | |||||
0 | FS1_0 | 0b | |||||
14h | 7 | MUX1 | 0b | PLL1 Multiplexer: | 0 – PLL1 1 – PLL1 Bypass (PLL1 is in power down) |
||
6 | M2 | 1b | Output Y2 Multiplexer: | 0 – Pdiv1 1 – Pdiv2 |
|||
5:4 | M3 | 10b | Output Y3 Multiplexer: | 00 –
Pdiv1-Divider 01 – Pdiv2-Divider 10 – Pdiv3-Divider 11 – reserved |
|||
3:2 | Y2Y3_ST1 | 11b | Y2, Y3-State0/1definition: | 00 –
Y2/Y3 disabled to 3-State (PLL1 is in power down) 01 – Y2/Y3 disabled to 3-State 10–Y2/Y3 disabled to low 11 – Y2/Y3 enabled |
|||
1:0 | Y2Y3_ST0 | 01b | |||||
15h | 7 | Y2Y3_7 | 0b | Y2Y3_x Output State Selection(4) | |||
6 | Y2Y3_6 | 0b | 0 –
state0 (predefined by Y2Y3_ST0) 1 – state1 (predefined by Y2Y3_ST1) |
||||
5 | Y2Y3_5 | 0b | |||||
4 | Y2Y3_4 | 0b | |||||
3 | Y2Y3_3 | 0b | |||||
2 | Y2Y3_2 | 0b | |||||
1 | Y2Y3_1 | 1b | |||||
0 | Y2Y3_0 | 0b | |||||
16h | 7 | SSC1DC | 0b | PLL1 SSC down/center selection: | 0 – down 1 – center | ||
6:0 | Pdiv2 | 08h | 7-Bit Y2-Output-Divider Pdiv2: | 0 – reset and stand-by 1-to-127 is divider value | |||
17h | 7 | — | 0b | Reserved – do not write others than 0 | |||
6:0 | Pdiv3 | 04h | 7-Bit Y3-Output-Divider Pdiv3: | 0 – reset and stand-by 1-to-127 is divider value | |||
18h | 7:0 | PLL1_0N [11:4] | E10h | PLL1_0(5): 30-Bit Multiplier/Divider value for frequency
fVCO1_0 (for more information, see PLL Frequency Planning). |
|||
19h | 7:4 | PLL1_0N [3:0] | |||||
3:0 | PLL1_0R [8:5] | 132h | |||||
1Ah | 7:3 | PLL1_0R[4:0] | |||||
2:0 | PLL1_0Q [5:3] | 1Dh | |||||
1Bh | 7:5 | PLL1_0Q [2:0] | |||||
4:2 | PLL1_0P [2:0] | 010b | |||||
1:0 | VCO1_0_RANGE | 11b | fVCO1_0 range selection: | 00 – fVCO1_0 < 125 MHz 01 – 125 MHz ≤ fVCO1_0 < 150 MHz 10 – 150 MHz ≤ fVCO1_0 < 175 MHz 11 – fVCO1_0 ≥ 175 MHz |
|||
1Ch | 7:0 | PLL1_1N [11:4] | E10h | PLL1_1(5): 30-Bit Multiplier/Divider value for frequency
fVCO1_1 (for more information see PLL Frequency Planning). |
|||
1Dh | 7:4 | PLL1_1N [3:0] | |||||
3:0 | PLL1_1R [8:5] | 132h | |||||
1Eh | 7:3 | PLL1_1R[4:0] | |||||
2:0 | PLL1_1Q [5:3] | 1Dh | |||||
1Fh | 7:5 | PLL1_1Q [2:0] | |||||
4:2 | PLL1_1P [2:0] | 010b | |||||
1:0 | VCO1_1_RANGE | 00b | fVCO1_1 range selection: | 00 – fVCO1_1 <
125 MHz 01 – 125 MHz ≤ fVCO1_1 < 150 MHz 10 – 150 MHz ≤ fVCO1_1 < 175 MHz 11 – fVCO1_1 ≥ 175 MHz |
OFFSET(1) | BIT(2) | ACRONYM | DEFAULT(3) | DESCRIPTION | |||
---|---|---|---|---|---|---|---|
20h | 7:5 | SSC2_7 [2:0] | 000b | SSC2: PLL2 SSC Selection (Modulation Amount)(4) | |||
4:2 | SSC2_6 [2:0] | 000b | Down 000 (off) 001 – 0.25% 010 – 0.5% 011 – 0.75% 100 – 1.0% 101 – 1.25% 110 – 1.5% 111 – 2.0% |
Center 000 (off) 001 ± 0.25% 010 ± 0.5% 011 ± 0.75% 100 ± 1.0% 101 ± 1.25% 110 ± 1.5% 111 ± 2.0% |
|||
1:0 | SSC2_5 [2:1] | 000b | |||||
21h | 7 | SSC2_5 [0] | |||||
6:4 | SSC2_4 [2:0] | 000b | |||||
3:1 | SSC2_3 [2:0] | 000b | |||||
0 | SSC2_2 [2] | 000b | |||||
22h | 7:6 | SSC2_2 [1:0] | |||||
5:3 | SSC2_1 [2:0] | 000b | |||||
2:0 | SSC2_0 [2:0] | 000b | |||||
23h | 7 | FS2_7 | 0b | FS2_x: PLL2 Frequency Selection(4) | |||
6 | FS2_6 | 0b | 0 –
fVCO2_0 (predefined by PLL2_0 – Multiplier/Divider
value) 1 – fVCO2_1 (predefined by PLL2_1 – Multiplier/Divider value) |
||||
5 | FS2_5 | 0b | |||||
4 | FS2_4 | 0b | |||||
3 | FS2_3 | 0b | |||||
2 | FS2_2 | 0b | |||||
1 | FS2_1 | 0b | |||||
0 | FS2_0 | 0b | |||||
24h | 7 | MUX2 | 0b | PLL2 Multiplexer: | 0 – PLL2 1 – PLL2 Bypass (PLL2 is in power down) |
||
6 | M4 | 1b | Output Y4 Multiplexer: | 0 – Pdiv2 1 – Pdiv4 |
|||
5:4 | M5 | 10b | Output Y5 Multiplexer: | 00 –
Pdiv2-Divider 01 – Pdiv4-Divider 10 – Pdiv5-Divider 11 – reserved |
|||
3:2 | Y4Y5_ST1 | 11b | Y4, Y5-State0/1definition: | 00 –
Y4/Y5 disabled to 3-State (PLL2 is in power down) 01 – Y4/Y5 disabled to 3-State 10–Y4/Y5 disabled to low 11 – Y4/Y5 enabled |
|||
1:0 | Y4Y5_ST0 | 01b | |||||
25h | 7 | Y4Y5_7 | 0b | Y4Y5_x Output State Selection(4) | |||
6 | Y4Y5_6 | 0b | 0 –
state0 (predefined by Y4Y5_ST0) 1 – state1 (predefined by Y4Y5_ST1) |
||||
5 | Y4Y5_5 | 0b | |||||
4 | Y4Y5_4 | 0b | |||||
3 | Y4Y5_3 | 0b | |||||
2 | Y4Y5_2 | 0b | |||||
1 | Y4Y5_1 | 1b | |||||
0 | Y4Y5_0 | 0b | |||||
26h | 7 | SSC2DC | 0b | PLL2 SSC down/center selection: | 0 – down 1 – center |
||
6:0 | Pdiv4 | 05h | 7-Bit Y4-Output-Divider Pdiv4: | 0 – reset and stand-by 1-to-127 – divider value | |||
27h | 7 | — | 0b | Reserved – do not write others than 0 | |||
6:0 | Pdiv5 | 05h | 7-Bit Y5-Output-Divider Pdiv5: | 0 – reset and stand-by 1-to-127 – divider value | |||
28h | 7:0 | PLL2_0N [11:4 | E58h | PLL2_0(5): 30-Bit Multiplier/Divider value for frequency
fVCO2_0 (for more information see PLL Frequency Planning). |
|||
29h | 7:4 | PLL2_0N [3:0] | |||||
3:0 | PLL2_0R [8:5] | 198h | |||||
2Ah | 7:3 | PLL2_0R[4:0] | |||||
2:0 | PLL2_0Q [5:3] | 1Ch | |||||
2Bh | 7:5 | PLL2_0Q [2:0] | |||||
4:2 | PLL2_0P [2:0] | 010b | |||||
1:0 | VCO2_0_RANGE | 11b | fVCO2_0 range selection: | 00 – fVCO2_0 < 125 MHz 01 – 125 MHz ≤ fVCO2_0 < 150 MHz 10 – 150 MHz ≤ fVCO2_0 < 175 MHz 11 – fVCO2_0 ≥ 175 MHz |
|||
2Ch | 7:0 | PLL2_1N [11:4] | E58h | PLL2_1(5): 30-Bit Multiplier/Divider value for frequency
fVCO2_1 (for more information see PLL Frequency Planning). |
|||
2Dh | 7:4 | PLL2_1N [3:0] | |||||
3:0 | PLL2_1R [8:5] | 198h | |||||
2Eh | 7:3 | PLL2_1R[4:0] | |||||
2:0 | PLL2_1Q [5:3] | 1Ch | |||||
2Fh | 7:5 | PLL2_1Q [2:0] | |||||
4:2 | PLL2_1P [2:0] | 010b | |||||
1:0 | VCO2_1_RANGE | 00b | fVCO2_1 range selection: | 00 – fVCO2_1 <
125 MHz 01 – 125 MHz ≤ fVCO2_1 < 150 MHz 10 – 150 MHz ≤ fVCO2_1 < 175 MHz 11 – fVCO2_1 ≥ 175 MHz |
OFFSET(1) | BIT(2) | ACRONYM | DEFAULT(3) | DESCRIPTION | |||
---|---|---|---|---|---|---|---|
30h | 7:5 | SSC3_7 [2:0] | 000b | SSC3: PLL3 SSC Selection (Modulation Amount)(4) | |||
4:2 | SSC3_6 [2:0] | 000b | Down 000 (off) 001 – 0.25% 010 – 0.5% 011 – 0.75% 100 – 1.0% 101 – 1.25% 110 – 1.5% 111 – 2.0% |
Center 000 (off) 001 ± 0.25% 010 ± 0.5% 011 ± 0.75% 100 ± 1.0% 101 ± 1.25% 110 ± 1.5% 111 ± 2.0% |
|||
1:0 | SSC3_5 [2:1] | 000b | |||||
31h | 7 | SSC3_5 [0] | |||||
6:4 | SSC3_4 [2:0] | 000b | |||||
3:1 | SSC3_3 [2:0] | 000b | |||||
0 | SSC3_2 [2] | 000b | |||||
32h | 7:6 | SSC3_2 [1:0] | |||||
5:3 | SSC3_1 [2:0] | 000b | |||||
2:0 | SSC3_0 [2:0] | 000b | |||||
33h | 7 | FS3_7 | 0b | FS3_x: PLL3 Frequency Selection(4) | |||
6 | FS3_6 | 0b | 0 –
fVCO3_0 (predefined by PLL3_0 – Multiplier/Divider
value) 1 – fVCO3_1 (predefined by PLL3_1 – Multiplier/Divider value) |
||||
5 | FS3_5 | 0b | |||||
4 | FS3_4 | 0b | |||||
3 | FS3_3 | 0b | |||||
2 | FS3_2 | 0b | |||||
1 | FS3_1 | 0b | |||||
0 | FS3_0 | 0b | |||||
34h | 7 | MUX3 | 0b | PLL3 Multiplexer: | 0 – PLL3 1 – PLL3 Bypass (PLL3 is in power down) |
||
6 | M6 | 1b | Output Y6 Multiplexer: | 0 – Pdiv4 1 – Pdiv6 |
|||
5:4 | M7 | 10b | Output Y7 Multiplexer: | 00 –
Pdiv4-Divider 01 – Pdiv6-Divider 10 – Pdiv7-Divider 11 – reserved |
|||
3:2 | Y6Y7_ST1 | 11b | Y6, Y7-State0/1definition: | 00 –
Y6/Y7 disabled to 3-State and PLL3 power down 01 – Y6/Y7 disabled to 3-State 10 –Y6/Y7 disabled to low 11 – Y6/Y7 enabled |
|||
1:0 | Y6Y7_ST0 | 01b | |||||
35h | 7 | Y6Y7_7 | 0b | Y6Y7_x Output State Selection(4) | |||
6 | Y6Y7_6 | 0b | 0 –
state0 (predefined by Y6Y7_ST0) 1 – state1 (predefined by Y6Y7_ST1) |
||||
5 | Y6Y7_5 | 0b | |||||
4 | Y6Y7_4 | 0b | |||||
3 | Y6Y7_3 | 0b | |||||
2 | Y6Y7_2 | 0b | |||||
1 | Y6Y7_1 | 1b | |||||
0 | Y6Y7_0 | 0b | |||||
36h | 7 | SSC3DC | 0b | PLL3 SSC down/center selection: | 0 – down 1 – center | ||
6:0 | Pdiv6 | 09h | 7-Bit Y6-Output-Divider Pdiv6: | 0 – reset and stand-by 1-to-127 – divider value | |||
37h | 7 | — | 0b | Reserved – do not write others than 0 | |||
6:0 | Pdiv7 | 04h | 7-Bit Y7-Output-Divider Pdiv7: | 0 – reset and stand-by 1-to-127 – divider value | |||
38h | 7:0 | PLL3_0N [11:4] | FF8h | PLL3_0(5): 30-Bit Multiplier/Divider value for frequency
fVCO3_0 (for more information, see PLL Frequency Planning). |
|||
39h | 7:4 | PLL3_0N [3:0] | |||||
3:0 | PLL3_0R [8:5] | 000h | |||||
3Ah | 7:3 | PLL3_0R[4:0] | |||||
2:0 | PLL3_0Q [5:3] | 10h | |||||
3Bh | 7:5 | PLL3_0Q [2:0] | |||||
4:2 | PLL3_0P [2:0] | 001b | |||||
1:0 | VCO3_0_RANGE | 11b | fVCO3_0 range selection: | 00 – fVCO3_0 < 125 MHz 01 – 125 MHz ≤ fVCO3_0 < 150 MHz 10 – 150 MHz ≤ fVCO3_0 < 175 MHz 11 – fVCO3_0 ≥ 175 MHz |
|||
3Ch | 7:0 | PLL3_1N [11:4] | FF8h | PLL3_1(5): 30-Bit Multiplier/Divider value for frequency
fVCO3_1 (for more information, see PLL Frequency Planning). |
|||
3Dh | 7:4 | PLL3_1N [3:0] | |||||
3:0 | PLL3_1R [8:5] | 000h | |||||
3Eh | 7:3 | PLL3_1R[4:0] | |||||
2:0 | PLL3_1Q [5:3] | 10h | |||||
3Fh | 7:5 | PLL3_1Q [2:0] | |||||
4:2 | PLL3_1P [2:0] | 001b | |||||
1:0 | VCO3_1_RANGE | 00b | fVCO3_1 range selection: | 00 – fVCO3_1 <
125 MHz 01 – 125 MHz ≤ fVCO3_1 < 150 MHz 10 – 150 MHz ≤ fVCO3_1 < 175 MHz 11 – fVCO3_1 ≥ 175 MHz |