JAJSTU7H August 2007 – July 2024 CDCE937 , CDCEL937
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 5, 9, 16 | G | Ground |
SCL/S2 | 18 | I | SCL: Serial clock input
(default configuration), LVCMOS; Internal pullup 500k; S2: User programmable control input; LVCMOS inputs; Internal pullup 500k |
SDA/S1 | 19 | I/O | SDA: Bi-directional
serial data input/output (default configuration). LVCMOS; Internal
pullup 500k; S1: User programmable control input; LVCMOS inputs; Internal pullup 500k |
S0 | 2 | I | User programmable control input S0; LVCMOS inputs; Internal pullup 500k |
VCtrl | 4 | I | VCXO control voltage, leave open or pullup (approximately 500k) when not used |
VDD | 3 | P | 1.8-V power supply for the device |
Vddout | 6, 10, 13 | P | CDCEL937: 1.8-V supply for all outputs |
CDCE937: 3.3-V or 2.5-V supply for all outputs | |||
Xin/CLK | 1 | I | Crystal oscillator input or LVCMOS clock input (selectable through SDA/SCL bus) |
Xout | 20 | O | Crystal oscillator output, leave open or pullup (≅500k) when not used |
Y1 | 17 | O | LVCMOS outputs |
Y2 | 15 | O | LVCMOS outputs |
Y3 | 14 | O | LVCMOS outputs |
Y4 | 7 | O | LVCMOS outputs |
Y5 | 8 | O | LVCMOS outputs |
Y6 | 12 | O | LVCMOS outputs |
Y7 | 11 | O | LVCMOS outputs |