JAJSUC2B December   2015  – April 2024 LDC0851

PRODUCTION DATA  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Interface Voltage Levels
    7. 5.7 Timing Requirements
    8. 5.8 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Basic Operation Mode
      2. 6.3.2 Threshold Adjust Mode
      3. 6.3.3 Setting the Threshold Adjust Values
      4. 6.3.4 Hysteresis
      5. 6.3.5 Conversion Time
      6. 6.3.6 Power-Up Conditions
    4. 6.4 Device Functional Modes
      1. 6.4.1 Shutdown Mode
      2. 6.4.2 Active Mode
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Sensor Design
        1. 7.1.1.1 Sensor Frequency
        2. 7.1.1.2 Sensor Design Procedure
    2. 7.2 Typical Application
      1. 7.2.1 Event Counting
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curves
      2. 7.2.2 Coarse Position Sensing
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
        3. 7.2.2.3 Application Curves
      3. 7.2.3 Low Power Operation
        1. 7.2.3.1 Design Requirements
        2. 7.2.3.2 Detailed Design Procedure
        3. 7.2.3.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
        1. 7.4.2.1 Side by Side Coils
        2. 7.4.2.2 Stacked Coils
  9. Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 サポート・リソース
    4. 8.4 Trademarks
    5. 8.5 静電気放電に関する注意事項
    6. 8.6 用語集
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Electrical Characteristics

Over recommended operating conditions unless otherwise noted. VDD= 3.3 V, EN tied to 3.3 V, TA=25 °C, ADJ tied to GND.(1)
PARAMETERTEST CONDITIONSMIN(2)TYP(3)MAX(2)UNIT
POWER
VDDSupply Voltage1.713.46V
ISTATICStatic Supply Current (4)0.70mA
IDYNDynamic Supply Current (not including sensor current)(4)ƒSENSOR = 15 MHz

CPARASITIC = 22 pF

0.66mA
ISDShutdown Mode Supply Current0.141µA
SENSOR
ISENSOR_MAXMaximum sensor current(4)VDD = 1.71 V4.35mA
VDD = 3.3 V6mA
LSENSOR_MINSensor Minimum Inductance(5)CTOTAL = 33 pF

VDD = 1.71 V

2.5
CTOTAL = 33 pF

VDD = 3.3 V

1.8µH
ƒSENSOR_MAXMax Sensor Resonant Frequency(5)Sensor inductance = 2 µH

CTOTAL = 33 pF

19MHz
CTOTALMinimum total capacitance on LCOM(5)

Includes parasitic pin capacitance and PCB parasitic capacitance

33pF
CINPin parasitic capacitance on LCOM12pF
Pin parasitic capacitance on LREF and LSENSE8pF
DETECTION
dHYSTSwitching distance hysteresis(6)2.5 %
dTOLSwitching threshold tolerance(6)0.1 %
THRESHOLD ADJUST
VADJAdjust input range0VDD/2V
VADJ_TOLAdjust threshold tolerance± 6mV
Electrical Characteristics Table values apply only for factory testing conditions at the temperature indicated. Factory testing conditions result in very limited self-heating of the device such that TJ = TA. No guarantee of parametric performance is indicated in the electrical tables under conditions of internal self-heating where TJ > TA. Absolute Maximum Ratings indicate junction temperature limits beyond which the device may be permanently degraded, either mechanically or electrically.
Limits are ensured by testing, design, or statistical analysis at 25°C. Limits over the operating temperature range are ensured through correlations using statistical quality control (SQC) method.
Typical values represent the most likely parametric norm as determined at the time of characterization. Actual typical values may vary over time and will also depend on the application and configuration. The typical values are not tested and are not guaranteed on shipped production material.
Refer to section Active Mode for a description and calculation of the various supply currents.
See Sensor Design for sensor guidance.
Two matched 10 mm diameter sensors were used with a switching distance of 3 mm. See Hysteresis for more information.