JAJSUK6A May 2024 – October 2024 MSPM0L1227 , MSPM0L1228 , MSPM0L2227 , MSPM0L2228
PRODUCTION DATA
SIGNAL NAME | PIN TYPE | DESCRIPTION | RGE PIN | RHB PIN | RGZ PIN | PT PIN | PM PIN | ZXC PIN | PN PIN |
---|---|---|---|---|---|---|---|---|---|
I2C0_SCL | IOD | I2C0 serial clock signal (SCL) | 1, 10, 18, 8 | 13, 15, 2, 26 | 17, 19, 2, 36, 40 | 17, 19, 2, 36, 40 | 14, 18, 20, 34, 47, 55, 57 | B1, B2, D1, D9, E9, H6, I3 | 15, 2, 23, 29, 58, 62, 68 |
I2C0_SDA | IOD | I2C0 serial data signal (SDA) | 24, 9 | 1, 12, 14 | 1, 16, 18, 3, 37, 41 | 1, 16, 18, 3, 37, 41 | 15, 19, 21, 33, 35, 48, 54, 56 | C1, C2, C9, D2, E6, H3, H7, I2 | 1, 16, 22, 28, 3, 59, 67, 69 |
I2C1_SCL | IOD | I2C1 serial clock signal (SCL) | 10, 11, 13, 16, 7 | 10, 15, 19, 21, 24, 8 | 10, 12, 14, 19, 30, 32, 35 | 10, 12, 14, 19, 30, 32, 35 | 10, 13, 36, 44, 46, 50, 57, 8 | A2, A4, D4, D9, F8, F9, H4, I9 | 12, 14, 18, 29, 4, 44, 54, 57 |
I2C1_SDA | IOD | I2C1 serial data signal (SDA) | 12, 14, 15, 6, 9 | 14, 20, 22, 23, 7, 9 | 11, 15, 18, 31, 33, 34, 9 | 11, 15, 18, 31, 33, 34, 9 | 11, 12, 37, 43, 45, 51, 56, 9 | A3, B3, B4, C9, F6, G9, H5, I8 | 11, 13, 19, 28, 45, 5, 55, 56 |
I2C2_SCL | IOD | I2C2 serial clock signal (SCL) | 11, 19 | 19, 27 | 20, 22, 25, 30, 43 | 20, 22, 25, 30, 43 | 24, 3, 36, 58, 60, 8 | A4, A6, B8, D8, F1, H4 | 24, 30, 32, 39, 4, 44, 50, 72 |
I2C2_SDA | IOD | I2C2 serial data signal (SDA) | 12, 20 | 20, 28 | 21, 23, 26, 31, 44 | 21, 23, 26, 31, 44 | 25, 37, 4, 59, 61, 9 | B4, B6, C8, D6, F4, H5 | 25, 31, 33, 40, 45, 5, 51, 73 |