JAJSUK6A May 2024 – October 2024 MSPM0L1227 , MSPM0L1228 , MSPM0L2227 , MSPM0L2228
PRODUCTION DATA
SIGNAL NAME | PIN TYPE | DESCRIPTION | RGE PIN | RHB PIN | RGZ PIN | PT PIN | PM PIN | ZXC PIN | PN PIN |
---|---|---|---|---|---|---|---|---|---|
SPI0_PICO | IO | SPI0 peripheral in controller out signal | 8 | 13, 18, 9 | 11, 14, 17, 29, 36 | 11, 14, 17, 29, 36 | 14, 45, 50, 55, 7 | A5, B2, E9, F8, G9 | 13, 18, 23, 43, 58 |
SPI0_POCI | IO | SPI0 peripheral out controller in signal | 7, 9 | 11, 14, 17, 8 | 10, 13, 18, 28, 38 | 10, 13, 18, 28, 38 | 16, 44, 49, 56, 6 | B5, C9, E4, G8, I9 | 12, 17, 28, 42, 60 |
SPI0_SCK | IO | SPI0 serial clock | 10 | 10, 15, 16 | 12, 15, 19, 27, 37 | 12, 15, 19, 27, 37 | 15, 46, 5, 51, 57 | C2, D5, D9, F6, F9 | 14, 19, 29, 41, 59 |
SPI1_PICO | IO | SPI1 peripheral in controller out signal | 14 | 22 | 22, 25, 33 | 22, 25, 33 | 11, 21, 3, 60 | A6, B3, B8, D2 | 26, 32, 39, 55, 69 |
SPI1_POCI | IO | SPI1 peripheral out controller in signal | 12, 15 | 20, 23 | 21, 24, 31, 34 | 21, 24, 31, 34 | 12, 2, 20, 59, 9 | A3, B4, B7, C8, D1 | 25, 31, 38, 45, 56, 68 |
SPI1_SCK | IO | SPI1 serial clock | 13, 16 | 21, 24 | 23, 26, 32, 35 | 23, 26, 32, 35 | 10, 13, 22, 4, 61 | A1, A2, B6, D4, D6 | 27, 33, 40, 54, 57, 70 |
SPI0_CS0 | IO | SPI0 chip select 0 signal | 14, 5, 7 | 12, 22, 6, 8 | 10, 16, 33, 8 | 10, 16, 33, 8 | 11, 27, 42, 44, 54 | B3, E6, F5, H9, I9 | 10, 12, 22, 55, 64, 75 |
SPI0_CS1 | IO | SPI0 chip select 1 signal | 13, 6 | 16, 21, 7 | 20, 27, 32, 42, 9 | 20, 27, 32, 42, 9 | 10, 23, 28, 43, 5, 58 | D4, D5, D8, E2, G2, I8 | 11, 30, 41, 54, 63, 71, 76 |
SPI0_CS2 | IO | SPI0 chip select 2 signal | 18, 20 | 11, 18, 26, 28 | 13, 21, 29, 40, 41, 44 | 13, 21, 29, 40, 41, 44 | 18, 19, 25, 37, 48, 49, 59, 7 | A5, B1, C1, C8, F4, G8, H5, H7 | 16, 17, 31, 43, 5, 62, 67, 73 |
SPI0_CS3 | IO | SPI0 chip select 3 signal | 1, 17, 19, 6 | 12, 17, 2, 25, 27, 7 | 16, 2, 24, 28, 39, 42, 43, 9 | 16, 2, 24, 28, 39, 42, 43, 9 | 17, 2, 23, 24, 34, 36, 43, 47, 54, 6 | B5, B7, E1, E2, E6, F1, H4, H6, I3, I8 | 11, 15, 2, 22, 38, 4, 42, 61, 71, 72 |
SPI1_CS0 | IO | SPI1 chip select 0 signal | 22, 5 | 17, 30, 6 | 20, 28, 41, 46, 8 | 20, 28, 41, 46, 8 | 1, 19, 30, 42, 58, 6 | A7, B5, C1, D8, H2, H9 | 10, 24, 30, 37, 42, 50, 67, 78 |
SPI1_CS1 | IO | SPI1 chip select 1 signal | 17, 19 | 16, 25, 27, 31 | 27, 36, 39, 42, 43, 47 | 27, 36, 39, 42, 43, 47 | 14, 17, 23, 24, 29, 31, 5, 64 | A8, B2, D5, E1, E2, F1, G1, H1 | 36, 41, 51, 58, 61, 66, 71, 72, 77, 79 |
SPI1_CS2 | IO | SPI1 chip select 2 signal | 11, 20 | 18, 19, 28 | 29, 30, 37, 44 | 29, 30, 37, 44 | 15, 25, 47, 63, 7, 8 | A4, A5, A9, C2, F4, H6 | 15, 35, 43, 44, 47, 52, 59, 65, 73 |
SPI1_CS3 | IO | SPI1 chip select 3 signal | 21 | 29 | 24, 38, 45 | 24, 38, 45 | 16, 2, 26, 48, 62 | B7, B9, E4, F2, H7 | 16, 34, 38, 46, 53, 60, 74 |