JAJSUK6A May 2024 – October 2024 MSPM0L1227 , MSPM0L1228 , MSPM0L2227 , MSPM0L2228
PRODUCTION DATA
SIGNAL NAME |
PIN TYPE |
DESCRIPTION | RGE PIN | RHB PIN | RGZ PIN | PT PIN | PM PIN | PN PIN |
---|---|---|---|---|---|---|---|---|
COMP0_OUT | O | COMP0 digital output signal | 15, 20, 7 | 11, 15, 16, 20, 29, 31, 7 | 11, 15, 16, 20, 29, 31, 7 | 11, 15, 16, 20, 29, 31, 7 | 11, 15, 16, 20, 29, 31, 7 | 11, 15, 16, 20, 29, 31, 7 |
COMP0_IN0+ | A | COMP0 non-inverting input channel 0 | 30 | 30 | 30 | 30 | 30 | |
COMP0_IN0- | A | COMP0 inverting input channel 0 | 31 | 31 | 31 | 31 | 31 | |
COMP0_IN1+ | A | COMP0 non-inverting input channel 1 | 22 | 22 | 22 | 22 | 22 | 22 |
COMP0_IN1- | A | COMP0 inverting input channel 1 | 21 | 21 | 21 | 21 | 21 | 21 |
COMP0_IN2+ | A | COMP0 non-inverting input channel 2 | 18 | 18 | 18 | 18 | 18 | |
COMP0_IN2- | A | COMP0 inverting input channel 2 | 17 | 17 | 17 | 17 | 17 | |
COMP0_IN3+ | A | COMP0 non-inverting input channel 3 | 19 | 19 | 19 | 19 | 19 | 19 |