JAJSUK6A May 2024 – October 2024 MSPM0L1227 , MSPM0L1228 , MSPM0L2227 , MSPM0L2228
PRODUCTION DATA
The windowed watchdog timer (WWDT) can be used to supervise the operation of the device, specifically code execution. The WWDT can be used to generate a reset or an interrupt if the application software does not successfully reset the watchdog within a specified window of time. Key features of the WWDT include:
For more details, see the WWDT chapter of the MSPM0 L-Series 32MHz Microcontrollers Technical Reference Manual.