JAJSUK6A May 2024 – October 2024 MSPM0L1227 , MSPM0L1228 , MSPM0L2227 , MSPM0L2228
PRODUCTION DATA
The 12-bit analog-to-digital converter (ADC) module in these devices support fast 12-bit conversions with single-ended inputs.
ADC features include:
Channel [0:15] | Signal Name (ADC0)(1)(2) | Channel [16:31] | Signal Name (ADC0)(1)(2) |
---|---|---|---|
0 | A0_0 | 16 | A0_16 |
1 | A0_1 | 17 | A0_17 |
2 | A0_2 | 18 | A0_18 |
3 | A0_3 | 19 | A0_19 |
4 | A0_4 | 20 | A0_20 |
5 | A0_5 | 21 | A0_21 |
6 | A0_6 | 22 | A0_22 |
7 | A0_7 | 23 | A0_23 |
8 | A0_8 | 24 | A0_24 |
9 | A0_9 | 25 | A0_25 |
10 | A0_10 | 26 | - |
11 | A0_11 | 27 | - |
12 | A0_12 | 28 | VREF |
13 | A0_13 | 29 | Temperature Sensor |
14 | A0_14 | 30 | VBAT Monitor |
15 | A0_15 | 31 | Supply/Battery Monitor |
For more details, see the ADC chapter of the MSPM0 L-Series 32MHz Microcontrollers Technical Reference Manual.