JAJSUK6A May 2024 – October 2024 MSPM0L1227 , MSPM0L1228 , MSPM0L2227 , MSPM0L2228
PRODUCTION DATA
PARAMETER | MCLK | -40°C | 25°C | 85°C | 105°C | 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | TYP | MAX | ||||
RUN Mode | |||||||||||||
IDDRUN | MCLK=SYSOSC, CoreMark, execute from flash | 32MHz | 3.3 | 3.4 | 3.4 | 3.5 | 3.5 | mA | |||||
4MHz | 0.6 | 0.7 | 0.7 | 0.8 | 0.8 | ||||||||
MCLK=SYSOSC, CoreMark, execute from SRAM | 32MHz | 2.9 | 3.0 | 3.0 | 3.1 | 3.1 | |||||||
4MHz | 0.6 | 0.6 | 0.7 | 0.7 | 0.7 | ||||||||
IDDRUN, per MHz | MCLK=SYSOSC, While(1), execute from flash | 32MHz | 57 | 62 | 57 | 65 | 58 | 68 | 60 | 70 | 61 | 75 | uA/Mhz |
MCLK=SYSOSC, CoreMark, execute from flash | 32MHz | 103 | 106 | 106 | 109 | 109 | |||||||
MCLK=SYSOSC, CoreMark, execute from flash | 4MHz | 150 | 175 | 175 | 200 | 200 | |||||||
SLEEP Mode | |||||||||||||
IDDSLEEP | MCLK=LFCLK, CPU is halted | 32KHz | 252 | 310 | 259 | 320 | 284 | 370 | 317 | 585 | 370 | 800 | uA |
IDDSLEEP | MCLK=SYSOSC, CPU is halted | 32MHz | 1240 | 1312 | 1255 | 1328 | 1275 | 1405 | 1305 | 1552 | 1350 | 1699 | uA |
4MHz | 408 | 461 | 416 | 474 | 438 | 589 | 477 | 737 | 517 | 885 |