JAJSUK6A May 2024 – October 2024 MSPM0L1227 , MSPM0L1228 , MSPM0L2227 , MSPM0L2228
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IVBST | VBOOST current adder | MCLK/ULPCLK is LFCLK | 0.8 | uA | ||
IVBST | VBOOST current adder | MCLK/ULPCLK is not LFCLK, SYSOSC frequency is 4MHz | 10.6 | uA | ||
tSTART,VBST | VBOOST startup time | 12 | 20 | us |