JAJSUK6A May 2024 – October 2024 MSPM0L1227 , MSPM0L1228 , MSPM0L2227 , MSPM0L2228
PRODUCTION DATA
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tres | Timer resolution time | fTIMxCLK = 32MHz | 31.25 | ns | ||
1 | tTIMxCLK | |||||
tres | Timer resolution time | TIMx with 16bit counter | 16 | bit | ||
tres | Timer resolution time | TIMx with 32bit counter | 32 | bit | ||
tCOUNTER | 32-bit counter clock period | fTIMxCLK = 32MHz | 0.03125 | 134.21 | s | |
1 | 4294967296 | tTIMxCLK | ||||
tCOUNTER | 16-bit counter clock period | fTIMxCLK = 32MHz | 0.03125 | 2048 | us | |
1 | 65536 | tTIMxCLK |