JAJSUL1A May 2024 – July 2024 DRV8161 , DRV8162
ADVANCE INFORMATION
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PDRV8161DGSR | VSSOP | DGS | 20 | 3000 | 330.0 | 16.4 | 5.4 | 5.4 | 1.45 | 8.0 | 13.3 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
PDRV8161DGSR | VSSOP | DGS | 20 | 3000 | 367.0 | 367.0 | 35.0 |