JAJSUL1A May 2024 – July 2024 DRV8161 , DRV8162
ADVANCE INFORMATION
The VDS monitor threshold level of DRV816x is configurable using VDSLVL pin. The pin can set 8 levels, LEVEL0 to LEVEL7, with an external resistor connected between VDSLVL and GND. The 7 threshold levels are determined by Table 7-5. As shown in Figure 7-13, if one digital pulse is applied to VDSLVL pin, additional 6 threshold levels are available. If VDSLVL pin is open, VDS monitor function is disabled. The VDS monitor threshold infomration is latched at the device power up.
VDSLVL input pin (RVDSLVL) | VDS monitor threshold | |
---|---|---|
LEVELx-0 (no pulse detected) | LEVELx-1 (one pulse detected) | |
LEVEL7 (OPEN) | Disabled | Disabled |
LEVEL6 (130KΩ typ) | 2-V | 1.5-V |
LEVEL5 (62KΩ typ) | 1-V | 0.9-V |
LEVEL4 (27KΩ typ) | 0.8-V | 0.7-V |
LEVEL3 (12KΩ typ) | 0.6-V | 0.5-V |
LEVEL2 (5.6KΩ typ) | 0.4-V | 0.3-V |
LEVEL1 (2KΩ typ) | 0.2-V | 0.15-V |
LEVEL0 (Short to GND) | 0.1-V | Not available |